Active and preferred
RoHS Compliant
Lead-free

IRS2153DS

600 V half-bridge gate driver IC with oscillator, integrated bootstrap FET, programmable frequency and programmable shutdown
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Channels
    2
  • Input Vcc
    10.1 V to 15.4 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.26 A
  • Output Current (Source)
    0.18 A
  • Qualification
    Industrial
  • VBS UVLO (Off)
    8 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (On)
    11 V
  • VCC UVLO (Off)
    9 V
  • Voltage Class
    600 V
OPN
IRS2153DSTRPBF IRS2153DSPBF
Product Status active and preferred not for new design
Infineon Package
Package Name N/A N/A
Packing Size 2500 3800
Packing Type TAPE & REEL TUBE
Moisture Level 2 2
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3800
Packing Type TUBE
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ Self-Oscillating 600 V half-bridge gate driver IC with typical 0.18 A source and 0.26 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Integ. 600 V half-bridge driver
  • CT, RT programmable oscillator
  • 15.4 V Zener clamp on Vcc
  • Micropower startup
  • Non-latched shutdown on CT pin
  • Internal bootstrap FET
  • +/- 50 V/ns dV/dt immunity
  • Internal deadtime
  • Typical deadtime 1.1 µs (IRS2153D)
  • Typical deadtime 0.6 µs (IRS21531D)

Diagrams

Circuit_Diagramm_IRS2153DS
Circuit_Diagramm_IRS2153DS
Circuit_Diagramm_IRS2153DS Circuit_Diagramm_IRS2153DS Circuit_Diagramm_IRS2153DS

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }